Daikin VRV™ Systems


Available with R-32 Refrigerant

Low-GWP: R-32 boasts a lower Global Warming Potential (GWP) of 675 compared to other refrigerants, minimizing its impact on global warming.

Reduced Refrigerant Use: R-32's excellent performance allows for up to 40% less charge in certain applications, potentially lowering both the amount used in equipment and potential leaks.

Easy Maintenance: Being a single-component refrigerant, R-32 maintains consistent quality. It can be topped off or recharged in either liquid or gas form on-site to simplify cleaning and reuse.

Efficient Recycling: R-32 requires a simpler cleaning process for reclaiming and recycling compared to refrigerant blends that need complex distillation and remixing.

Benefits of R-32